??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
25100.0408 Quick Plug Coupling
HELP_VARIABLE
Company
Halder
Description
EH 25100. - Quick Plug Couplings with angular and radial offset compensation
Bill of material
25100.0408 Quick Plug Coupling
BESTNR
Ref. No.
25100.0408
WKL
angle
°
D1
Thread
M 8
D2
30.0 mm
D3
15.0 mm
L1
~
63 mm
L2
18 mm
L3
11.5 mm
L4
min.
16 mm
L5
33 mm
L6
23.5 mm
SW1
27 mm
SW2
24 mm
SW3
13 mm
SW4
7 mm
RV
radial offset compensation max.
0.6 mm
ZU
max. tensile and compression load
4.5 kN
G
Weight
135 g
Embedded user actions